IESNA:LM-63-2002
[TEST]P1389089
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-740-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (42) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15577.9
TILT=NONE
42 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
111.1 153.8 239.3 457.2 999.8 1439.9 1781.7 2067.9 2367.0 2713.1 3153.2 3712.9 4477.7 5780.8 7468.5 9297.2 11399.3 12852.0 
13287.8 12787.9 11647.1 10579.0 9553.5 8288.9 5409.1 2760.1 1465.5 1115.2 1016.9 999.8 978.4 734.9 363.2 273.4 89.7 34.2 0.0 
111.1 149.5 230.7 470.0 982.7 1461.2 1777.4 2059.4 2362.8 2738.7 3157.5 3708.6 4486.2 5703.9 7507.0 9361.3 11339.5 12800.7 
13339.1 12873.4 11745.4 10694.3 9570.6 8288.9 5537.3 2708.8 1499.7 1128.0 1021.2 995.5 978.4 739.2 358.9 269.2 89.7 34.2 0.0 
111.1 149.5 222.2 431.5 905.8 1380.1 1773.1 2046.6 2367.0 2734.5 3157.5 3717.2 4413.6 5396.3 7066.9 9126.3 11326.7 12890.5 
13565.5 13347.6 12390.6 11454.9 10147.4 8711.8 6391.8 3341.2 1803.0 1243.3 1051.1 995.5 969.9 880.2 367.4 260.6 106.8 42.7 0.0 
111.1 145.3 213.6 376.0 794.7 1251.9 1709.0 2029.5 2337.1 2691.7 3136.1 3593.3 4170.1 4905.0 6173.9 8177.8 10702.9 12916.1 13868.9 
13967.1 13471.5 12881.9 11852.2 9903.9 7566.8 4469.1 2461.0 1525.3 1136.5 1004.1 944.2 871.6 367.4 235.0 119.6 55.5 0.0 
111.1 145.3 196.5 311.9 632.3 1068.2 1538.1 1931.2 2230.3 2593.5 2965.2 3366.8 3875.3 4396.5 5088.7 6332.0 8506.8 11544.6 13809.1 
14599.5 14411.5 13992.8 13911.6 13249.3 10861.0 7045.5 3665.9 2157.7 1345.9 961.3 769.1 687.9 423.0 213.6 149.5 81.2 0.0 
111.1 141.0 179.4 260.6 444.4 824.6 1256.1 1683.4 2067.9 2375.6 2738.7 3127.5 3512.1 3986.3 4511.9 5216.9 6267.9 8194.9 11506.1 
14300.4 15415.6 15266.0 14753.3 15001.1 14663.6 12881.9 7925.7 3507.8 1645.0 952.8 619.5 474.3 358.9 200.8 166.6 115.4 0.0 
111.1 136.7 162.4 205.1 294.8 478.5 828.9 1204.9 1632.1 2038.0 2396.9 2725.9 3114.7 3524.9 3943.6 4490.5 5225.4 6250.8 7750.5 
10254.3 13501.4 15804.4 16492.3 16167.5 15992.4 16018.0 14872.9 10391.0 4563.1 1743.2 700.7 431.5 320.4 256.4 209.4 170.9 0.0 
111.1 128.2 145.3 166.6 205.1 264.9 380.3 593.9 918.6 1281.8 1657.8 2080.8 2490.9 2909.6 3319.8 3768.4 4332.4 5007.5 5904.7 7131.0 
8942.6 11241.2 14027.0 16577.7 17193.0 16864.0 16492.3 15223.3 12134.2 6622.5 2849.8 944.2 448.6 341.8 277.7 239.3 0.0 
111.1 128.2 145.3 162.4 196.5 247.8 350.4 542.6 841.7 1183.5 1559.5 1961.1 2384.1 2807.1 3225.8 3670.2 4217.1 4866.5 5746.7 7011.3 
8664.8 10856.7 13604.0 16253.0 17210.1 16898.2 16423.9 15253.2 12711.0 7370.2 3238.6 1081.0 448.6 350.4 290.5 252.1 0.0 
111.1 123.9 132.5 141.0 149.5 166.6 188.0 230.7 290.5 397.4 572.5 803.2 1102.3 1414.2 1790.2 2191.8 2649.0 3247.2 3930.8 4802.4 5981.6 
7250.6 8968.2 10984.9 13672.3 15419.8 14667.9 12570.0 9621.9 6515.7 4315.3 2572.1 1418.5 683.6 290.5 282.0 0.0 
111.1 115.4 119.6 119.6 119.6 119.6 119.6 119.6 119.6 128.2 136.7 153.8 175.2 209.4 247.8 311.9 401.6 546.9 764.8 1098.1 1572.3 2093.6 2678.9 3114.7 
3486.4 4212.8 5310.8 5815.0 5233.9 4118.8 3003.6 2136.3 1337.3 504.2 76.9 25.6 0.0 
111.1 115.4 115.4 111.1 111.1 106.8 102.5 98.3 98.3 98.3 98.3 98.3 102.5 106.8 115.4 123.9 145.3 183.7 256.4 371.7 538.3 670.8 675.1 546.9 
465.7 602.4 987.0 1457.0 1508.2 1128.0 615.3 294.8 119.6 47.0 21.4 12.8 0.0 
111.1 111.1 106.8 102.5 98.3 98.3 89.7 85.5 81.2 81.2 81.2 76.9 76.9 72.6 72.6 72.6 76.9 85.5 111.1 166.6 222.2 226.4 141.0 89.7 64.1 55.5 
47.0 47.0 42.7 38.5 34.2 21.4 17.1 17.1 12.8 12.8 0.0 
111.1 106.8 98.3 89.7 85.5 85.5 76.9 72.6 64.1 55.5 51.3 47.0 42.7 38.5 29.9 25.6 21.4 17.1 17.1 17.1 12.8 8.5 8.5 4.3 4.3 4.3 8.5 8.5 4.3 8.5 8.5 8.5 8.5 
8.5 12.8 12.8 0.0 
111.1 98.3 89.7 81.2 76.9 68.4 59.8 47.0 38.5 34.2 25.6 21.4 12.8 12.8 8.5 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 4.3 8.5 8.5 
8.5 0.0 
111.1 94.0 81.2 72.6 68.4 55.5 47.0 34.2 25.6 17.1 12.8 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 8.5 8.5 
0.0 
111.1 89.7 76.9 68.4 59.8 47.0 34.2 25.6 17.1 8.5 4.3 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 4.3 
0.0 
111.1 89.7 76.9 64.1 55.5 42.7 29.9 21.4 12.8 8.5 4.3 0.0 0.0 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 4.3 
0.0 
111.1 89.7 76.9 64.1 51.3 42.7 25.6 17.1 12.8 4.3 0.0 0.0 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
0.0 
111.1 89.7 76.9 64.1 51.3 42.7 29.9 21.4 12.8 4.3 0.0 12.8 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
111.1 89.7 76.9 64.1 55.5 42.7 29.9 21.4 17.1 8.5 8.5 12.8 8.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 0.0 
0.0 
111.1 89.7 76.9 64.1 51.3 42.7 29.9 21.4 17.1 8.5 8.5 17.1 8.5 4.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.3 4.3 
0.0 
